BLE_GAP_ExtCreateConnParams_T

C

typedef struct BLE_GAP_ExtCreateConnParams_T
{
    bool                    enable;
    uint16_t                scanInterval;
    uint16_t                scanWindow;
    BLE_GAP_ConnParams_T    connParams;
}BLE_GAP_ExtCreateConnParams_T;

Description

Structure for configuring supplementary parameters for extended connection creation.

Field Documentation

FieldDescription
enableIndicates if the extended connection creation parameters are to be used.
scanIntervalExtended scan interval (0.625 ms units). See Extended scan interval for valid ranges.
scanWindowExtended scan window (0.625 ms units). See Extended scan window for valid ranges.
connParamsConnection parameters for extended connection creation. See BLE_GAP_ConnParams_T for structure details.