BLE_GAP_CharPeriPreferConnParams_T

C

typedef struct BLE_GAP_CharPeriPreferConnParams_T
{
    bool                    enable;
    uint16_t                minConnInterval;
    uint16_t                maxConnInterval;
    uint16_t                peripheralLatency;
    uint16_t                connSupervisionTimeoutMulti;
} BLE_GAP_CharPeriPreferConnParams_T;

Description

Structure for the Peripheral Preferred Connection Parameters characteristic.

Field Documentation

FieldDescription
enableTrue to enable the Peripheral Preferred Connection Parameters characteristic, false to disable. .
minConnIntervalMinimum connection interval in 1.25ms units. See Connection parameters range.
maxConnIntervalMaximum connection interval in 1.25ms units. See Connection parameters range.
peripheralLatencyNumber of connection events the peripheral can skip (latency). See Connection parameters range.
connSupervisionTimeoutMultiConnection supervision timeout multiplier (in 10ms units).