BLE_GAP_ExtScanningEnable_T

C

typedef struct BLE_GAP_ExtScanningEnable_T
{
    bool                    enable;
    uint8_t                 filterDuplicates;
    uint16_t                duration;
    uint16_t                period;
} BLE_GAP_ExtScanningEnable_T;

Description

Structure for enabling or disabling extended scanning.

Field Documentation

FieldDescription
enableFlag to enable or disable scanning.
filterDuplicatesSetting for duplicate filtering, as defined in Scan filter policies.
durationDuration of the scanning process, in units of 10 ms. A value of 0x0000 means continuous scanning.
periodInterval between consecutive scan durations, in units of 1.28 seconds. A value of 0x0000 disables periodic scanning.