BLE_GAP_SyncSetDev_T

C

typedef struct BLE_GAP_SyncSetDev_T
{
    BLE_GAP_Addr_T          advAddr;
    uint8_t                 advSid;
}BLE_GAP_SyncSetDev_T;

Description

Structure for configuring synchronization device parameters.

Field Documentation

FieldDescription
advAddrAdvertiser address. Can be either a public address or a random (static) identity address.
advSidAdvertising Set Identifier (SID). Used to identify the Periodic Advertising. Refer to Advertising Set Identifier (SID) range for valid ranges.