GATTS_RemoveService
C
uint16_t GATTS_RemoveService(uint16_t startHandle);Description
Removes a previously registered service from the GATT server.
Parameters
| Parameter | Description |
|---|---|
| [in] startHandle | The start handle of the service to remove. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Service successfully removed. |
| MBA_RES_FAIL | Removal failed because the service does not exist. |