GATTS_Init
C
uint16_t GATTS_Init(uint16_t configuration);Description
Initialize the GATT Server module.
Parameters
| Parameter | Description |
|---|---|
| [in] configuration | A bit-field configuring the GATT Server's functions. See GATT server configuration definitions for bit definitions. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize the GATT server module. |
| MBA_RES_OOM | Memory allocation failure occurred internally. |