GATTS_AddService
C
uint16_t GATTS_AddService(GATTS_Service_T *p_service, uint8_t numAttributes);Description
Registers a service with the GATT server.
Note
The start handle of the service being registered must be greater than Application service start handle.
Parameters
| Parameter | Description |
|---|---|
| [in] p_service | Pointer to the service information being registered. See GATTS_Service_T. |
| [in] numAttributes | Number of attributes in the service being registered. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Service successfully registered. |
| MBA_RES_FAIL | Registration failed due to a handle conflict or the start handle being too low. |