Defines
- ATT error codes
Defines ATT (Attribute Protocol) error codes used in BLE communication.
- ATT opcodes
Defines ATT (Attribute Protocol) opcodes used in BLE communication.
- Attribute permissions
Defines the attribute permissions.
- Attribute settings
Defines the attribute settings.
- Characteristic extended property
The definition of Characteristic Extended Properties bit field.
- Characteristic properties
Defines properties in Characteristic declarations.
- Client Characteristic Configuration definitions
Defines the Client Characteristic Configuration bit field.
- Database change state
Defines the state of the GATT server's database with respect to its awareness of chages for a specific client.
- Execute write flags
Defines the flags for Execute Write Request operations.
- GATT client configuration definitions
Defines GATT Client configuration bits.
- GATT client features
Defines the features supported by a GATT client as indicated in the Client Supported Features characteristic.
- GATT server configuration definitions
Defines GATT Server configuration bits.
- GATT Header size
Defines GATT header sizes for various operations.
- Maximium build-in CCCD count
Defines the total number of Client Characteristic Configuration Descriptors (CCCDs) for built-in GATT services.
- Maximum UUID length definitions
Defines the maximum length allowed for UUIDs in the GATT protocol.
- MTU length
Defines the GATT MTU length.
- Permission key size
Defines the key size for attribute permissions.
- Procedure status
Represents the status of a GATT procedure.
- Server Characteristic Configuration definitions
Defines the Server Characteristic Configuration bit field.
- Application service start handle
Defines the starting handle value for application-registered services.
- UUID definitions
Defines the universally unique identifiers (UUIDs) used in GATT (Generic Attribute Profile) for various services, characteristics, and descriptors.
- UUID length types
Defines the possible lengths for Bluetooth UUIDs.