2.4 USB Re-Enumeration
The MCP2222 can be re-enumerated without physically disconnecting it from the USB bus. To initiate re-enumeration, issue a device Reset that disables and then re-enables the pull-up on the DP and/or DM USB data lines.
This operation can be performed by issuing the MCP2222_SoftReset command
supported by the MCP2222 device.