6.3 Write Flash

Enables the bootloader to write data to specified address locations.

Summary

This command allows the bootloader to write data to the chip’s memory using any of the accepted memory interfaces. This function is specifically designed to work for both 8-bit PIC and 8-bit AVR memory drivers.

Figure 6-3. Write Program Memory (Flash)