6.8 Write Config
Enables the bootloader to write to the configuration word range of memory.
Summary
In order to set certain configuration related values for the operation of the bootloader, user must be able to overwrite the values found in the configuration word portion of the memory. This command allows to set the 14 bytes used as the configuration word.