21.7.13 High Byte Period Register - Split Mode
The TCAn.HPER register contains the TOP value for the high byte timer.
Name: | HPER |
Offset: | 0x27 |
Reset: | 0xFF |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HPER[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:0 – HPER[7:0] Period Value High Byte Timer
These bits hold the TOP value for the high byte timer.