21.7.6 Control Register E Set - Split Mode
This register can be used instead of a Read-Modify-Write (RMW) to set individual bits
by writing a ‘1
’ to its bit location.
Name: | CTRLESET |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMD[1:0] | CMDEN[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:2 – CMD[1:0] Command
This bit field used for software control of restart and reset of the
timer/counter. The command bits are always read as ‘0
’. The CMD
bit field must be used together with the Command Enable (CMDEN) bits. Using the
RESET command requires that both low byte and high byte timer/counter are
selected with CMDEN.
Value | Name | Description |
---|---|---|
0x0 | NONE | No command |
0x1 | - | Reserved |
0x2 | RESTART | Force restart |
0x3 | RESET | Force hard Reset (ignored if the timer/counter is enabled) |
Bits 1:0 – CMDEN[1:0] Command Enable
These bits configure what timer/counters the command given by the CMD-bits will be applied to.
Value | Name | Description |
---|---|---|
0x0 | NONE | None |
0x1 | - | Reserved |
0x2 | - | Reserved |
0x3 | BOTH | Command (CMD) will be applied to both low byte and high byte timer/counter |