21.7.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLKSEL[2:0] | ENABLE | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:1 – CLKSEL[2:0] Clock Select
These bits select the clock frequency for the timer/counter.
Value | Name | Description |
---|---|---|
0x0 | DIV1 | fTCA = fCLK_PER |
0x1 | DIV2 | fTCA = fCLK_PER/2 |
0x2 | DIV4 | fTCA = fCLK_PER/4 |
0x3 | DIV8 | fTCA = fCLK_PER/8 |
0x4 | DIV16 | fTCA = fCLK_PER/16 |
0x5 | DIV64 | fTCA = fCLK_PER/64 |
0x6 | DIV256 | fTCA = fCLK_PER/256 |
0x7 | DIV1024 | fTCA = fCLK_PER/1024 |
Bit 0 – ENABLE Enable
Value | Description |
---|---|
0 | The peripheral is disabled |
1 | The peripheral is enabled |