27.5.3 Master Control A
Name: | MCTRLA |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RIEN | WIEN | QCEN | TIMEOUT[1:0] | SMEN | ENABLE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RIEN Read Interrupt Enable
A TWI master read interrupt will be generated only if this bit and
the Global Interrupt Enable (I) bit in the Status (CPU.SREG) register are set to
‘1
’.
Writing a ‘1
’ to this bit enables the interrupt on
the Read Interrupt Flag (RIF) in the Master Status (TWIn.MSTATUS) register. When
the master read interrupt occurs, the RIF flag is set to
‘1
’.
Bit 6 – WIEN Write Interrupt Enable
A TWI master write interrupt will be generated only if this bit and
the Global Interrupt Enable (I) bit in the Status (CPU.SREG) register are set to
‘1
’.
Writing a ‘1
’ to this bit enables the interrupt on
the Write Interrupt Flag (WIF) in the Master Status (TWIn.MSTATUS) register.
When the master write interrupt occurs, the WIF flag is set to
‘1
’.
Bit 4 – QCEN Quick Command Enable
Writing a ‘1
’ to this bit enables the Quick Command
mode. If the Quick Command mode is enabled and a slave acknowledges the address,
the corresponding Read Interrupt Flag (RIF) or Write Interrupt Flag (WIF) will
be set depending on the value of R/W bit.
The software must issue a Stop command by writing to the Command (MCMD) bit field in the Master Control B (TWIn.MCTRLB) register.
Bits 3:2 – TIMEOUT[1:0] Inactive Bus Time-Out
Setting this bit field to a nonzero value will enable the inactive bus time-out supervisor. If the bus is inactive for longer than the TIMEOUT setting, the bus state logic will enter the Idle state.
Value | Name | Description |
---|---|---|
0x0 | DISABLED | Bus time-out disabled - I2C |
0x1 | 50US | 50 µs - SMBus (assume the baud rate is set to 100 kHz) |
0x2 | 100US | 100 µs (assume the baud rate is set to 100 kHz) |
0x3 | 200US | 200 µs (assume the baud rate is set to 100 kHz) |
Bit 1 – SMEN Smart Mode Enable
Writing a ‘1
’ to this bit enables the Master Smart
mode. When the Smart mode is enabled, the existing value in the Acknowledge
Action (ACKACT) bit from the Master Control B (TWIn.MCTRLB) register is sent
immediately after reading the Master Data (TWIn.MDATA) register.
Bit 0 – ENABLE Enable TWI Master
Writing a ‘1
’ to this bit enables the TWI as
master.