27.5.2 Debug Control
Name: | DBGCTRL |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Debug Run
See the 27.3.6 Debug Operation section for more details.
Value | Description |
---|---|
0 | The TWI is halted in Break Debug mode and ignores events |
1 | The TWI will continue to run in Break Debug mode when the CPU is halted |