23.5.16 Dither Control
Name: | DITCTRL |
Offset: | 0x18 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DITHERSEL[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – DITHERSEL[1:0] Dither Select
This bit field selects which state of the TCD cycle will benefit from the dither function. See the 23.3.3.5 Dithering section.
Value | Name | Description |
---|---|---|
0x0 | ONTIMEB | On time ramp B |
0x1 | ONTIMEAB | On time ramp A and B |
0x2 | DEADTIMEB | Dead time ramp B |
0x3 | DEADTIMEAB | Dead time ramp A and B |