23.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WGMODE[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – WGMODE[1:0] Waveform Generation Mode
These bits select the waveform generation.
Value | Name | Description |
---|---|---|
0x0 | ONERAMP | One Ramp mode |
0x1 | TWORAMP | Two Ramp mode |
0x2 | FOURRAMP | Four Ramp mode |
0x3 | DS | Dual Slope mode |