23.5.10 Status
Name: | STATUS |
Offset: | 0x0E |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWMACTB | PWMACTA | CMDRDY | ENRDY | ||||||
Access | R/W | R/W | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – PWMACTB PWM Activity on B
This bit is set by hardware each time the WOB output toggles from
‘0
’ to ‘1
’ or from ‘1
’ to
‘0
’.
This status bit must be cleared by software by writing a
‘1
’ to it before new PWM activity can be detected.
Bit 6 – PWMACTA PWM Activity on A
This bit is set by hardware each time the WOA output toggles from
‘0
’ to ‘1
’ or from ‘1
’ to
‘0
’.
This status bit must be cleared by software by writing a
‘1
’ to it before new PWM activity can be detected.
Bit 1 – CMDRDY Command Ready
This status bit tells when a command is synced to the TCD domain and the system is ready to receive new commands.
- TCDn.CTRLE SYNCEOC strobe.
- TCDn.CTRLE SYNC strobe.
- TCDn.CTRLE RESTART strobe.
- TCDn.CTRLE SCAPTUREA Capture A strobe.
- TCDn.CTRLE SCAPTUREB Capture B strobe.
- TCDn.CTRLC AUPDATE
written to ‘
1
’ and writing to the TCDn.CMPBCLRH register.
Bit 0 – ENRDY Enable Ready
This status bit tells when the ENABLE value in TCDn.CTRLA is synced to the TCD domain and is ready to be written to again.
- Writing to the ENABLE bit in TCDn.CTRLA.
- TCDn.CTRLE DISEOC strobe.
- Going into BREAK in an
On-Chip Debugging (OCD) session while the Debug Run (DBGCTRL) bit in
TCDn.DBGCTRL is ‘
0
’.