36.14 SPI

Figure 36-4. SPI - Timing Requirements in Host Mode
Table 36-19. SPI - Timing Specifications in Host Mode
Symbol Description Min. Typ.✝ Max. Unit Condition
fSCK * SCK clock frequency fCLK_PER / 2 MHz
TSCK * SCK period 2 × TCLK_PER ns
tSCKW SCK high/low width 0.5 × TSCK ns
tSCKR SCK rise time 2.7 ns
tSCKF SCK fall time 2.7 ns
tMIS MISO setup to SCK 10 ns
tMIH MISO hold after SCK 10 ns
tMOS MOSI setup to SCK 0.5 × TSCK ns
tMOH MOSI valid after SCK 1 ns

Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Figure 36-5. SPI - Timing Requirements in Client Mode
Table 36-20. SPI - Timing Specifications in Client Mode
Symbol Description Min. Typ.✝ Max. Unit Condition
fSSCK * Client SCK clock frequency fCLK_PER / 6 MHz
TSSCK * Client SCK period 6 × TCLK_PER ns
tSSCKW * SCK high/low width 2 × TCLK_PER ns
tSIS * MOSI setup to SCK 0 ns
tSIH * MOSI hold after SCK 3 × TCLK_PER ns
tSSS * SS low before SCK 21 ns
tSSH * SS high after SCK 20 ns
tSOS MISO valid after SCK 8 ns
tSOSS MISO valid after SS low 11 ns
tSOSH MISO disable time after SS high 8 ns

Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.