36.17 AC

Table 36-26. Analog Comparator Specifications
Operating conditions:
  • VDD = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VIN *Input voltage range-0.2—VDDV
ILInput leakage current—5—nA
VOFF(1)Input offset voltage—±10—mV0.1V < VIN < (VDD - 0.1V)
VHYST(2)Hysteresis—10—mVCTRLA.HYSMODE = 0x1
—20—CTRLA.HYSMODE = 0x2
—30—CTRLA.HYSMODE = 0x3
tRESP *Response time, rising edge—90—ns

CTRLA.POWER = 0x0

VCM = VDD/2

Response time, falling edge—90—ns

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. Defining the offset finds its basis in the falling edge.
  2. Hysteresis is implemented in relation to the rising edge.