OTA_SERVICE_Transport_initialize
C
bool OTA_SERVICE_Transport_initialize(char* pBuffer, uint8_t len)
Summary
Initialize RNBD message handler.
Description
This function initializes RNBD asynchrounous message handler.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pBuffer | Buffer pointer which handles connection parameters. |
| len | Refers to the size of the Buffer. |
Returns
Return a boolean value.
Remarks
None.