3.3 Configuration
PIC32CZ CA Family Microcontrollers
The PIC32CZ CA family of micrcontrollers features integrated TCM with a total capacity of 256 KB, which is allocated equally between 128 KB of Instruction TCM (ITCM) and 128 KB of Data TCM (DTCM). The size of ITCM and DTCM is fixed and configured by default through MPLAB Harmony v3 by using MPLAB Code Configurator (MCC).
- Access to the TCM is at full processor speed (HCLK). In the PIC32CZ CA family, the HCLK can be up to a maximum of 300 MHz without any wait states. All accesses from the core are configured for single-cycle access. Therefore, the deterministic behavior of TCM access.
- TCM can be explicitly enabled or disabled by a register configuration in the system control block of the Cortex-M7.
SAM E70/S70/V7x Family Microcontrollers
The TCM can be set to one of the four different configurations by software. Configuration can be changed by programming the GPNVM bits (8:7) with values as shown in the following table. Multiple TCM configurations provide flexibility for application developers.
| ITCM (KB) | DTCM (KB) | Available SRAM (KB) | GPNVM Bits (8:7) | |
|---|---|---|---|---|
| 384 KB Variant | 256 KB Variant | |||
| 0 | 0 | 384 | 256 | 0 |
| 32 | 32 | 320 | 192 | 1 |
| 64 | 64 | 256 | 128 | 2 |
| 128 | 128 | 128 | 0 | 3 |
To adjust the sizes of the ITCM and DTCM, users need to navigate to the MCC Project Graph window and select the System module. Configure the ITCM and DTCM settings according to the parameters specified in the Configuration Options.
- There is no explicit or extra memory TCM. It is the internal SRAM of the microcontroller that gets partitioned as TCM and SRAM. The GPNVM bits control the amount of memory available as TCM.
- Access to the TCM is at full processor speed (HCLK). In the case of the SAM E70/S70/V7x family, the HCLK can be up to a maximum of 300 MHz without any wait states. All accesses from the core are configured for single-cycle access. Therefore, the deterministic behavior of TCM access.
- The remaining part of the total internal SRAM, not used as TCM, is accessed at a Main Clock (MCK) frequency of up to 150 MHz.
- TCM can be explicitly enabled or disabled by a register configuration in the system control block of the Cortex-M7.