3.1 Tightly Coupled Interface Unit (TCU)
The TCU interfaces to the following:
- ITCM: A single 64-bit Interface
- DTCM: This is connected by 2 x
32-bit interfaces:
- The dual 32-bit interfaces enable two simultaneous access to DTCM. Two 32-bit data can be fetched concurrently in a single cycle.
- AHBS: TCM can be accessed by
DMA through the AHB Client bus interface:
- This enables peripherals, such as GMAC, to access the TCM memory without any CPU intervention.