1.1.2 Defining Intermediate Variables

Intermediate variables are variables that are assigned an equation but are not assigned to a PIN or NODE. These are used to define equations that are utilized by many variables or to provide a clearer understanding of the design.