1.1.5 Using List Notation
A list is a shorthand method for defining groups of variables. It is commonly used in pin and node declarations, bit field declarations, logic equations and set operations. Square brackets are used to delimit items in the list.