1.1.3 Using Indexed Variables
Variable names that end in a decimal number from 0 to 31 are referred to as indexed variables. They can be used to represent a group of address lines, data lines or other sequentially numbered items. When indexed variables are used in bit-field operations, the variable with index number 0 is always the lowest-order bit.