1.6 Developing with MPLAB® Code Configurator (MCC)

Most of the base firmware of this system was developed using Microchip’s free code generation tool, MPLAB Code Configurator (MCC). MCC provides a graphical user interface to configure the peripherals on the microcontroller. This aids in visualizing the allocation of the microcontroller’s resources while also reducing setup time and allowing for quick pinout changes.