1.3 Simulating with MPLAB® Mindi™ Analog Simulator
MPLAB Mindi Analog Simulator, a free circuit analysis tool from Microchip, was used to help with analyzing the circuit prior to building it. This tool simulates the performance of the Peltier power supply with different circuit parameters without buying parts or building prototypes.