Enter a number greater than 1 to specify the maximum number of paths to include
in a path set during timing analysis.
Check or uncheck whether to filter the paths by slack value. If you check this
box, specify the slack range between the minimum slack and maximum slack.
Check or uncheck whether to include clock network details.
To specify the number of parallel paths in the expanded path, enter a number
greater than 1.
To revert the Analysis settings to their default value,
click Restore Defaults.
Change General and Advanced
settings as necessary.
When finished, click OK.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.