2.1 Prerequisites

Note the following before mounting the PoE midspan unit to a fixed location:
  • To ensure weather-proof connection in order to meet IEC60529 level IP67. PoE midspan AC power plug needs to be connected to a weather-proof AC power source box.
  • The midspan has no ON-OFF switch, simply plug the midspan to an AC power source.
  • PoE midspan AC power lines must be connected to the socket-outlet that shall be installed near the equipment and be easily accessible.