3.4.7 JTAG/SWD Interface
The PIC32CXMTSH-DB board includes a SWD (Serial Wire Debug)/JTAG interface port to provide debug level access to the system-on-chip. It also embeds a serial wire trace. This connector provides the required interface for in-circuit emulators, such as the Microchip J-32 Debug Probe, J-Link Debug Probe, MPLAB® PICKitTM 4 or the MPLAB® ICD 4 (the Debugger Adapter Board is necessary for the MPLAB In-Circuit Debuggers) supporting the connected PIC32CXMTSH device. The SW-DP/JTAG port is a 10-pin, dual-row, 0.05-inch male connector (J17). To use an in-circuit emulator with 20-pin JTAG port, the JTAG adapter for 20 to 10 pins included in the kit may be required.
- Through a USB Isolator when the PIC32CXMTSH-DB is powered directly from mains (see Figure 3-27) and/or Vsense inputs are connected.
- Directly to the SWD connector when the PIC32CXMTSH-DB is powered through an AC/DC Wall Adapter (see Figure 3-28) and Vsense inputs are not connected. The entire board is isolated from mains.