3.4.8 Xplained PRO Extension Header

The PIC32CXMTSH-DB hosts a dual-row, 20-pin male connector (J20) to interface with standard Xplained PRO extension boards. The Xplained PRO connector is Microchip’s proprietary interface port intended to connect different evaluation platforms from AVR and Arm microcontrollers. Refer to Table 3-11 for more information about the connector.

The power header, J19, can be used as supply for extension boards. Refer to Table 3-10 for more information about the connector.

Figure 3-29. Xplained PRO Headers Schematic
Table 3-18. Xplained PRO Extension Header Pin Assignment
Pin NoSignalPIOPin NoSignalPIO
1——2GNDGND
3ADC+PA304ADC-PB1
5GPIO1PA186GPIO2PA20
7PWM+PD38PWM-PD16
9IRQ/GPIOPA310SS/GPIOPA2
11TWDPA1612TWCKPA17
13RXDPA1314TXDPA12
15SSPA1116MOSIPA8
17MISOPA918SCKPA10
19GNDGND20VCC3V3
Warning: The Xplained PRO connector is not isolated from mains.

The Xplained PRO connector allows the connection of a wide range of modules. Typically, electricity meters require communications capabilities, which could be added by connecting RF or PLC modules, such as the ATREB215-XPRO or PL460-EK kits from Microchip.