3.4.4 LCD Display

The PIC32CXMTSH-DB integrates an LCD customized for the smart metering application field. This LCD is driven directly by the PIC32CXMTSH generating the driving signals for the 8 common lines and the 20 segments. The LCD layout and its relative pinout are described below:

Figure 3-22. LCD Layout
Figure 3-23. LCD Schematic
Table 3-16. LCD Pinout
Pin NoPin NamePIOPin NoPin NamePIO
1Segment 0PB2415COM1PA21
2Segment 1PB2316COM2PA22
3Segment 2PB2017COM3PA23
4Segment 3PB1718COM4PA24
5Segment 4PB1519COM5PA25
6Segment 5PB1320COM6PA26
7Segment 6PB1121COM7PA27
8Segment 7PB922COM8PA28
9Segment 8PB823Segment 14PB10
10Segment 9PB724Segment 15PB12
11Segment 10PB625Segment 16PB14
12Segment 11PB526Segment 17PB16
13Segment 12PB427Segment 18PB18
14Segment 13PB328Segment 19PB22
Table 3-17. LCD Pinout vs Segment
PINCOM1COM3COM3COM4COM5COM6COM7COM8
115A15B15F15G15C15E15DP8
214A14B14F14G14C14E14DP7
313A13B13F13G13C13E13DP6
412A12B12F12G12C12E12DP5
511A11B11F11G11C11E11D—
610A10B10F10G10C10E10DP4
79A9B9F9G9C9E9D—
8P26D6C6E6G6B6F6A
9P37D7C7E7G7B7F7A
10P98D8C8E8G8B8F8A
11P10P11P12P13P15P16P17—
1287654321
13P189111011’121314
14P30P31P32P33P20P19P21P22
15COM1———————
16—COM2——————
17——COM3—————
18———COM4————
19————COM5———
20—————COM6——
21——————COM7—
22———————COM8
23——P29P28P26P25P24P23
24P15D5C5E5G5B5F5A
25COL24D4C4E4G4B4F4A
26—3D3C3E3G3B3F3A
27COL12D2C2E2G2B2F2A
28—1D1C1E1G1B1F1A