3.4.2 Metrology Pulses Outputs and UART Opto-Port
Interface
The PIC32CXMTSH-DB board integrates several measurement points for the pulse outputs (PD17, PD18
and PD19) available with the PIC32CXMTSH device. The methods for pulse measurements
are:
Isolated Pulse Outputs: Wh, VARh
and A2h pulses can be measured (with isolation) on J13 or J14
connectors in Differential mode. They are isolated from mains.
Opto-Port Pulse Outputs: a red
LED (D20) and an infrared LED (LD2) allow measurement of the Wh, VARh and
A2h pulses by means of switching a slide switch (S1 or S2
depending on the LED).
Non-Isolated Pulse Outputs: the
test points TP39 and TP41 allow measurement of the pulses directly (not
isolated) in Single-ended mode.
The PIC32CXMTSH-DB board features a UART Opto-port interface, made up of an infrared
emitting diode and a phototransistor, to communicate with external devices during
handheld AMR (Automatic Meter Reading). Figure 3-20. UART through Opto-Port
Interface Schematic
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.