7.5 Write Protection
Once enabled, the Software Write Protection write protects only the first half of the array (00h - 7Fh) while the hardware write protection, via the WP pin, is used to protect the entire array (see Hardware Write Protection).
Once enabled, the Software Write Protection write protects only the first half of the array (00h - 7Fh) while the hardware write protection, via the WP pin, is used to protect the entire array (see Hardware Write Protection).