6.6 TARGET commands
This section includes some applications to get information from Service Nodes on
the Base
Node.
MCHP-PRIME-BASE(prime)# target MAC
zero-cross Zero Crossing PRIME Modem requestThe zero-cross function allows access to information about the time difference between devices and the main frequency.
MCHP-PRIME-BASE(prime)# target 0x013090320098 zero-cross
- Status:UNKNOWN
- Terminal Block:1
- Direction:RAISING
- ZCT: 1591571730 us
- TIME_FREQ: 50 Hz
- TIME_DIFF: 19960 us