6.9 NETWORK commands
These commands allow administrative service nodes to be added/deleted in the PRIME network. To register the Service Nodes when the security profile is 1 or 2, it is necessary to configure the Device Unique Key (DUK) specific for every Service Node. This can be combined with PRIME whitelists (not implemented) for administrative management.