6.3 PIB commands
The application implements a way to get/set PIBs from the Base Node. The following interfaces are available:
- Local Requests:
- Serial Profile
- PRIME API
- Remote Requests:
- Base Management based on PRIME API
It allows access to PIBs from different
layers:
MCHP-PRIME-BASE(prime)# pib
app APP Attribute
cl432 CL4-32 Attribute
mac MAC Attribute
mtp MTP Attribute
phy PHY AttributeFor read-write PIBs, it is possible to get and set the PIB
value:
MCHP-PRIME-BASE(prime)# pib mac
get Get PIB Attribute
set Set PIB AttributeLocally, it is possible to access the base node modem through the management plane on the
serial profile (mngp) or PRIME_API (mlme); on the other hand, the base management plane
(bmng) is used for remote
requests.
MCHP-PRIME-BASE(prime)# pib mac get
mlme Request via MLME primitive
mngp Request via MNGP
bmng Request via Base Management PRIME Profile