6.5 Toggle Bit
In addition to DATA Polling, the AT28HC64B/AT28HC64BF provide another method for determining the end of a write cycle. During the write operation, successive attempts to read data from the device will result in I/O6 toggling between one and zero. Once the write is completed, I/O6 will stop toggling and valid data will be read. Reading the toggle bit may begin at any time during the write cycle.