6.7 Hardware Data Protection
Hardware features protect against inadvertent writes to the AT28HC64B/AT28HC64BF in
the following ways:
- VCC sense – if VCC is below 3.8V (typical), the write function is inhibited
- VCC power‑on delay – once VCC has reached 3.8V, the device will automatically time out 5 ms (typical) before allowing a write
- Write inhibit – holding any one of OE low, CE high or WE high inhibits write cycles
- Noise filter – pulses of less than 15 ns (typical) on the WE or CE inputs will not initiate a write cycle