6.24 Toggle Bit Characteristics(1)

Table 6-6. Toggle Bit Characteristics
ParameterSymbolMinimumTypicalMaximumUnits
Data Hold TimetDH10——ns
OE Hold TimetOEH10——ns
OE to Output Delay(2)tOE———ns
OE High PulsetOEHP150——ns
Write Recovery TimetWR0——ns
Note:
  1. These parameters are characterized and not 100% tested.
  2. See AC Read Characteristics.