Introduction
The MPLAB® Code Configurator (MCC) Melody AVR® and PIC16/18 IEC60730 Class B Diagnostic Libraries are suites of diagnostic tests following the IEC 60730 Class B functional safety standard. These libraries are distributed as MPLAB X MCC Melody modules, which allow quick and easy configuration using graphical interfaces. MCC generates code for MPLAB X and the MPLAB XC8 compiler projects based on the selections and configuration.
This document contains instructions on how to install the libraries, add diagnostic tests and run the examples. The release notes contain information on the operating environment. To view the release notes, refer to the note at the bottom of Installing the Library.