3.4 Added Failsafe ODT_EN Support for SPACEWIRE_RX
(Ask a Question)Libero SoC v2025.2 adds the option to expose the Failsafe ODT_EN port for the SPACEWIRE_RX core interface.
Libero SoC v2025.2 adds the option to expose the Failsafe ODT_EN port for the SPACEWIRE_RX core interface.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.