3.1 Simulation Model Enhancements
(Ask a Question)The Libero SoC v2025.2 release has the following updates and enhancements to PolarFire Simulation models:
- Added post-layout back-annotated simulation support for Differential input I/O.
- Added simulation support for wide-mode programmable input delay taps in PF_IO and PF_IOD_GENERIC_RX cores.