3.6 Added Support for Initial Static Delay on Dynamically Tuned I/O Interfaces

Libero SoC v2025.2 allows IN_DELAY and OUT_DELAY options in PDC and I/O Editor for Dynamic I/O interfaces (except DDR, LPDDR, QDR, CDR) to set the initial startup delay value, which can be dynamically tuned during operation.