2 Ordering Information
| Ordering Code(1)(2) | Memory Type | Tier | Max CPU Speed | Package | Junction Temperature Range(3) |
|---|---|---|---|---|---|
| SAMA7D65D5M(T)-V/4UB(-SLx) | DDR2 SDRAM | Industrial | 1 GHz | TFBGA427 | -40°C to +105°C |
| SAMA7D65D1G(T)-V/4UB(-SLx) | DDR3L SDRAM | ||||
| SAMA7D65D2G(T)-V/4UB(-SLx) | |||||
| SAMA7D65D4G(T)-V/4UB(-SLx) |
Note:
- For details on ordering codes, see Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.
- Applies to both the MPU and the DDR memory junction temperatures.