9 Package and Pinout
All SAMA7D6 Series SiP devices are pin-to-pin compatible.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA427 | 427 | 0.8 mm | 21 x 18 x 1.2 mm |
All SAMA7D6 Series SiP devices are pin-to-pin compatible.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA427 | 427 | 0.8 mm | 21 x 18 x 1.2 mm |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.