Introduction
The SAMA7D6 Series SiP integrates the Arm® Cortex®-A7 processor-based SAMA7D6 Series MPU with up to 4-Gbit DDR SDRAM. By combining the SAMA7D6 with DDR SDRAM in a single package, PCB routing complexity, area and number of layers are reduced in most cases. This makes board design easier and more robust by facilitating design for EMI, ESD and signal integrity.
The SAMA7D6 Series SiP is available in the following pin-to-pin compatible SDRAM memory types and densities:
- 512-Mbit DDR2 SDRAM
- 1-Gbit DDR3L SDRAM
- 2-Gbit DDR3L SDRAM
- 4-Gbit DDR3L SDRAM