8 Chip Identifier

Table 8-1. Chip ID and Extended ID Definition
Chip Name CHIPID_CIDRCHIPID_EXID(1)
SAMA7D65D5M0x8026211x

0x00000010

0x000000C8 (SL1)

0x000000C9 (SL2)

0x000000CA (SL3)

SAMA7D65D1G

0x00000018

0x000000CC (SL1)

0x000000CD (SL2)

0x000000CE (SL3)

SAMA7D65D2G

0x00000020

0x000000D0 (SL1)

0x000000D1 (SL2)

0x000000D2 (SL3)

SAMA7D65D4G

0x00000028

0x000000D4 (SL1)

0x000000D5 (SL2)

0x000000D6 (SL3)

Note:
  1. For more information, refer to Product Identification System.